********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Apr 27, 2015
*ECN S15-0944, Rev. A
*File Name: SUP70040E_PS.txt and SUP70040E_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUP70040E D G S 
M1 3 GX S S NMOS W= 12356544u L= 0.25u 
M2 S GX S D PMOS W= 12356544u L= 0.32u 
R1 D 3 2.200e-03 TC=6.005e-03,1.680e-05
CGS GX S 3.305e-09 
CGD GX D 1.000e-13 
RG G GY 1m 
RTCV 100 S 1e6 TC=8.570e-04,-7.011e-06
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 12356544u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 3.59e-06 NSUB = 1.60e+17 
+ KAPPA = 7.071e-02 NFS = 5.596e+10 
+ LD = 0 IS = 0 TPG = 1    )
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 8.490e+15 IS = 0 TPG = -1    )
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.585e-08 T_measured = 25 BV = 101
+RS = 1.589e-02 N = 9.982e-01 IS = 3.482e-13 
+EG = 1.211e+00 XTI = 5.195e-01 TRS1 = 4.603e-03
+CJO = 5.117e-10 VJ = 7.128e+00 M = 6.290e-01 ) 
.ENDS 
